
calcActive())">
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY4101
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBY4101
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
KWDÂ 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBY4101 |
accessory / separate part category | marking accessory |
accessory / separate part destination | Ø 22 mm control or signalling unit, for standard head |
marking | unmarked on 1 white side, 1 yellow side background |
net weight | 0.002 kg |
product or component type | legend holder |
sale per indivisible quantity | 10 |
Customizable | 1 |
GCR BRIDGE | ZBY21CUST02 |
Main colour tint | dark grey |
Legend holder size | 30 x 40 mm |
Device Composition | blank legend, legend holder |
Material | plastic |
Range Compatibility | Harmony XB5, Harmony XB4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account