
calcActive())">
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
A9L20501
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L20501
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L20501 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode |
9 Mm Pitches | 4 |
Disconnector Device Type | associated circuit breaker IC60N 20 A curve C - Icu 10 kA, associated circuit breaker iC60H 20 A curve C - Icu 15 kA, associated circuit breaker iC60L 20 A curve C - Icu 25 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated fuse gG 40 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | differential mode <1.1 kV type 2 L/N, common mode <1.4 kV type 2 N/PE |
Maximum Discharge Current | common mode: 20 kA L/PE, common mode: 20 kA N/PE, differential mode: 20 kA L/N |
Nominal Discharge Current | common mode: 5 kA (L/PE), common mode: 5 kA (N/PE), differential mode: 5 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD20r |
connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
depth | 69 mm |
device application | distribution |
device short name | iPRD20r |
height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.215 kg |
operating altitude | 2000 m |
Poles Description | 1P + N |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | KEMA-KEUR, NF |
range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.003 mA, 0.6 mA |
width | 36 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account