
calcActive())">
inductive sensor XS8 40x40x15 - PBT - Sn25mm - 24..240VAC/DC - 1/2" 0.15m
XS8C1A1MAL01U20
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XS8C1A1MAL01U20
inductive sensor XS8 40x40x15 - PBT - Sn25mm - 24..240VAC/DC - 1/2" 0.15m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
inductive sensor XS8 40x40x15 - PBT - Sn25mm - 24..240VAC/DC - 1/2" 0.15m
KWDÂ 0.000
Product Details
Activity | IDSEN |
---|---|
Part Number | XS8C1A1MAL01U20 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account