
calcActive())">
INCANDESCENT 7W 24VAC/DC BA15D
DL1BEB
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DL1BEB
INCANDESCENT 7W 24VAC/DC BA15D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
INCANDESCENT 7W 24VAC/DC BA15D
KWDÂ 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1BEB |
[Us] rated supply voltage | 24 V |
accessory / separate part category | lighting accessories |
accessory / separate part destination | beacon and indicator bank |
Accessory / separate part type | incandescent bulb |
bulb base | BA 15d |
net weight | 0.09 kg |
power dissipation in W | 6.5 W |
sale per indivisible quantity | 10 |
signalling type | steady |
Accessory / separate part designation | incandescent bulb |
Range Compatibility | Harmony XVP, Harmony XVB, Harmony XVD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account