
calcActive())">
Harmony XB5, Hour counter, plastic, Ø22, mechanical 5 digit display, 230..240 V AC, 60 Hz
XB5DSM6
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5DSM6
Harmony XB5, Hour counter, plastic, Ø22, mechanical 5 digit display, 230..240 V AC, 60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Hour counter, plastic, Ø22, mechanical 5 digit display, 230..240 V AC, 60 Hz
KWD 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5DSM6 |
[Us] rated supply voltage | 230...240 V, 230...240 V +/- 10 % |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
current consumption | 8 mA |
depth | 60 mm |
height | 30 mm |
IP degree of protection | IP65 conforming to IEC 60529 |
mounting diameter | 22 mm |
mounting mode | flush-mounted |
mounting support | panel mounting |
net weight | 0.045 kg |
product certifications | CE, UL |
product or component type | hour counter |
protective treatment | TH |
range of product | Harmony XB5 |
reset | without |
width | 30 mm |
NEMA degree of protection | NEMA 4X, NEMA 13 |
Customizable | 0 |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Display digits | 5 |
ambient air temperature for operation | -25-70 °C |
standards | EN 60947-5-1 |
Device Presentation | monolithic product |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account