
calcActive())">
Harmony, Interface plug-in relay, 8 A, 2 CO, 120 V AC
RSB2A080F7
KWDÂ 2.997
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSB2A080F7
Harmony, Interface plug-in relay, 8 A, 2 CO, 120 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Interface plug-in relay, 8 A, 2 CO, 120 V AC
KWDÂ 2.997
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RSB2A080F7 |
Rated current | 8:00 AM |
[Ithe] conventional enclosed thermal current | 8 A at -40-40 °C |
[Uc] control circuit voltage | 120 V AC 50/60 Hz |
[Ui] rated insulation voltage | 400 V conforming to EN/IEC 60947 |
[Uimp] rated impulse withstand voltage | 3.6 kV conforming to IEC 61000-4-5 |
ambient air temperature for storage | -40-85 °C |
average coil consumption | 0.75 VA AC |
average resistance | 8360 Ohm network: AC at 20 °C +/- 10 % |
compatibility code | RSB |
contact operation | standard |
contacts material | silver alloy (AgNi) |
control type | without push-button |
device short name | RSB |
dielectric strength | 1000 V AC between contacts, 2500 V AC between poles, 5000 V AC between coil and contact |
drop-out voltage threshold | >= 0.15 Uc AC |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 8 A at 250 V AC, 8 A at 28 V DC |
marking | CE |
maximum switching capacity | 2000 VA/224 W |
maximum switching voltage | 300 V DC conforming to IEC |
mechanical durability | 5000000 cycles |
minimum switching capacity | 120 mW at 10 mA, 12 V |
minimum switching current | 10 mA |
net weight | 0.014 kg |
operating position | any position |
operating rate | <= 600 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 20 ms operating, 20 ms reset |
product certifications | EAC, CSA, UL |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 96...180 V AC 50/60 Hz |
sale per indivisible quantity | 10 |
series name | interface relay |
shock resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
test levels | level A group mounting |
contacts type and composition | 2 C/O |
Shape of pin | flat (PCB type) |
Switching voltage | 12 V |
vibration resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
status LED | without |
ambient air temperature for operation | -40-70 °C (AC) |
standards | UL 508, CSA C22.2 No 14, EN/IEC 61810-1 |
[Ie] rated operational current | 4 A (AC-1/DC-1) NC conforming to IEC, 8 A (AC-1/DC-1) NO conforming to IEC |
safety reliability data | B10d = 100000 |
Device Presentation | complete product |
Electrical Durability | 100000 cycles, 8 A at 250 V, AC-1 NO, 100000 cycles, 4 A at 250 V, AC-1 NC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account