
calcActive())">
GREEN LED BA15D 24VAC/DC
DL1BDB3
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DL1BDB3
GREEN LED BA15D 24VAC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GREEN LED BA15D 24VAC/DC
KWDÂ 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1BDB3 |
[Us] rated supply voltage | 24 V AC/DC |
accessory / separate part category | lighting accessories |
accessory / separate part destination | beacon and indicator bank |
Accessory / separate part type | LED bulb |
bulb base | BA 15d |
current consumption | 47 mA |
net weight | 0.015 kg |
sale per indivisible quantity | 1 |
signalling type | steady |
Accessory / separate part designation | protected LED bulb |
Signalling colour | green |
Range Compatibility | Harmony XVB, Harmony XVD, Harmony XVP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account