
calcActive())">
green flush/red flush illuminated double-headed pushbutton Ø22 with marking
ZB4BW7A3741
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW7A3741
green flush/red flush illuminated double-headed pushbutton Ø22 with marking
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
green flush/red flush illuminated double-headed pushbutton Ø22 with marking
KWD 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BW7A3741 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 30 mm |
CAD overall height | 50 mm |
CAD overall width | 30 mm |
cap/operator or lens colour | green/red |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67 conforming to IEC 60529, IP69, IP69K |
marking | I-O |
mechanical durability | 1000000 cycles |
mounting diameter | 22 mm |
net weight | 0.056 kg |
operator profile | 2 flush push-buttons - 1 central pilot light |
product certifications | UL listed, DNV, LROS (Lloyds register of shipping), CSA, BV, GL |
product or component type | head for illuminated double-headed push-button |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | rectangular |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | spring return |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | flush/flush illum marked |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Colour of marking | white/white |
Operators description | green ''I'' - red ''O'' |
Main group | illum double head |
Electrical composition code | M1 for <6 contacts using single blocks in front mounting with integral LED, M2 for <6 contacts using single and double blocks in front mounting with integral LED, M6 for <2 contacts using single blocks in front mounting with integral LED and transformer, M10 for <2 contacts using single blocks in front mounting with integral LED |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | JIS C8201-5-1, UL 508, EN/IEC 60947-5-4, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-1, EN/IEC 60947-5-5, JIS C8201-1 |
product compatibility | integral LED |
Device Presentation | basic sub-assemblies |
Electrical Shock Protection Class | class I conforming to IEC 61140 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account