
calcActive())">
Fuse-link blades DIN 00 aR 690 V AC
DF400125
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF400125
Fuse-link blades DIN 00 aR 690 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse-link blades DIN 00 aR 690 V AC
KWDÂ 0.000
Product Details
Activity | IDVSD |
---|---|
Part Number | DF400125 |
Rated current | 125 A |
compatibility code | blade fuse |
device application | protection |
device short name | blade fuse |
fuse size | 0 |
fuse type | DIN |
product or component type | fuses |
Quantity per set | 3 |
range of product | DF |
rated operational voltage limits | 690 V AC |
Fuse Curve | aR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account