
calcActive())">
EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory
EVP1CNS32322
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVP1CNS32322
EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory
KWDÂ 0.000
Product Details
Rated current | 32 A |
---|---|
Part Number | EVP1CNS32322 |
Activity | PREVC |
[Us] rated supply voltage | 380...415 V AC 50/60 Hz |
accessory / separate part category | cabling accessory |
ambient air temperature for storage | -40-80 °C |
colour | grey |
Connector Type | T2 T2 |
IK degree of protection | IK10 conforming to IEC 62262 |
IP degree of protection | IP44 conforming to IEC 60529 |
Length | 5 m |
net weight | 3.2 kg |
Network Number of Phases | three phase |
Poles Description | 3P + N |
product certifications | CE |
product or component type | charging cable |
range | EVlink |
relative humidity | 5-95 % |
Socket Number | 2 |
Socket-outlet Type | T2 / silver plated contacts charging station end |
ambient air temperature for operation | -30-50 °C |
standards | IEC 62196-2, IEC 62196-1 |
Range Compatibility | EVlink (EVlink parking) EVF1 charging station, EVlink (EVlink parking) EVW1 charging station, EVlink (EVlink parking) EVF2 charging station, EVlink (EVlink parking) EVW2 charging station, EVlink (EVlink Smart Wallbox) EVB1 charging station, EVlink (EVlink Wallbox) EVH2 charging station, EVlink (EVlink Pro AC) EVB3 charging station, EVlink (EVlink Pro AC Metal) EVB3 charging station |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account