
calcActive())">
EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, class 1
METSEPM2220
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM2220
EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, class 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyLogic PM2220, Power & Energy meter, up to 15th H, LCD, RS485, class 1
KWDÂ 0.000
Product Details
Activity | DPLVP |
---|---|
Part Number | METSEPM2220 |
Type of measurement | apparent power min/max, total, active and reactive power min/max, total, current min/max, avg, voltage min/max, avg, frequency min/max, avg, total current harmonic distortion THD (I) per phase, total voltage harmonic distortion THD (U) per phase, power factor min/max, avg, apparent energy total, active and reactive energy total |
Accuracy class | class 1 active energy conforming to IEC 62053-21, class 1 reactive energy conforming to IEC 62053-24, class 5 harmonic distorsion (I THD & U THD) |
Communication port support | screw terminal block: RS485 |
Power quality analysis | total harmonic distortion, up to the 15th harmonic |
Measurement voltage | 35-480 V AC 50/60 Hz between phases, 20-277 V AC 50/60 Hz between phase and neutral, 480-999000 V AC 50/60 Hz with external VT |
Sampling rate | 64 samples/cycle |
Maximum power consumption in W | 3.3 W (power lines (AC)), 2 W at 277 V (power lines (DC)) |
Frequency measurement range | 45-65 Hz |
Tamperproof of settings | protected by access code |
Measurement current | 5-6000 mA |
Refresh time | configurable from 1 to 60 min |
Data recording | time stamping, min/max for 8 parameters |
Display colour | monochrome |
Analogue input type | current (impedance <= 0.3 mOhm), voltage (impedance > 5 MOhm) |
Measurement category | category III 480-480 V, category II 480-600 V |
Metering type | active, reactive, apparent energy (signed, four quadrant), current I, I1, I2, I3, peak demand currents, peak demand power PM, QM, SM, unbalance current, active power P, P1, P2, P3, reactive power Q, Q1, Q2, Q3, demand power P, Q, S, voltage U, U21, U32, U13, V, V1, V2, V3, apparent power S, S1, S2, S3, calculated neutral current |
Maximum power consumption in VA | 6 VA at 277 V AC |
Number of inputs | 0 |
Cybersecurity | enable/disable communication ports |
Communication service | remote monitoring |
Display resolution | 128 x 128 pixels |
User language | Spanish, French, English, Russian, Portuguese, German, Chinese |
ambient air temperature for operation | -10-60 °C |
device application | power monitoring, sub billing |
Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
ambient air temperature for storage | -25-70 °C |
depth | 76.09 mm total: , 61.64 mm embedded: |
width | 96 mm |
Display Type | backlit LCD |
control type | 4 x button |
compatibility code | PM2220 |
device short name | PM2220 |
range | EasyLogic |
Material | polycarbonate |
connections - terminals | current transformer: screw connection (bottom) 6 , voltage inputs: screw connection (top) 4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account