
calcActive())">
EasyLogic PM2110, Power & Energy meter, Total Harmonic, LED display, Pulse, class 1
METSEPM2110
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM2110
EasyLogic PM2110, Power & Energy meter, Total Harmonic, LED display, Pulse, class 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyLogic PM2110, Power & Energy meter, Total Harmonic, LED display, Pulse, class 1
KWDÂ 0.000
Product Details
Activity | DPLVP |
---|---|
Part Number | METSEPM2110 |
Type of measurement | total current harmonic distortion THD (I) per phase, total voltage harmonic distortion THD (U) per phase, apparent energy total, active and reactive energy total, apparent power total, active and reactive power total, current average, voltage average, frequency average, power factor average |
Accuracy class | class 1 active energy conforming to IEC 62053-21, class 1 reactive energy conforming to IEC 62053-24 |
Power quality analysis | total harmonic distortion |
Measurement voltage | 35-480 V AC 50/60 Hz between phases, 20-277 V AC 50/60 Hz between phase and neutral, 480-999000 V AC 50/60 Hz with external VT |
Sampling rate | 64 samples/cycle |
Maximum power consumption in W | 3.3 W (power lines (AC)), 2 W at 277 V (power lines (DC)) |
Frequency measurement range | 45-65 Hz |
Tamperproof of settings | protected by access code |
Measurement current | 5-6000 mA |
Messages display capacity | 3 fields of 4 characters |
Refresh time | configurable from 1 to 60 min |
Display colour | red |
Analogue input type | current (impedance <= 0.3 mOhm), voltage (impedance > 5 MOhm) |
Measurement category | category III 480-480 V, category II 480-600 V |
Display digits | 12 digit(s) - 14.2 mm in height |
Metering type | peak demand power PM, QM, SM, apparent power S, S1, S2, S3, current I, I1, I2, I3, reactive power Q, Q1, Q2, Q3, calculated neutral current, voltage U, U21, U32, U13, V, V1, V2, V3, peak demand currents, unbalance current, demand power P, Q, S, active power P, P1, P2, P3, active, reactive, apparent energy (signed, four quadrant) |
Maximum power consumption in VA | 6 VA at 277 V AC |
Number of inputs | 0 |
Cybersecurity | enable/disable communication ports |
Communication service | remote monitoring |
ambient air temperature for operation | -10-60 °C |
device application | power monitoring, sub billing |
Communication Port Protocol | POP |
ambient air temperature for storage | -25-70 °C |
depth | 76.09 mm total: , 61.64 mm embedded: |
width | 96 mm |
Display Type | 7 segments LED |
control type | 3 x button |
compatibility code | PM2110 |
device short name | PM2110 |
range | EasyLogic |
Material | polycarbonate |
connections - terminals | current transformer: screw connection (bottom) 6 , voltage inputs: screw connection (top) 4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account