
calcActive())">
Easy9 distribution board - 1P - 100A - 6 ways - fixed
EZ9ES6L
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9ES6L
Easy9 distribution board - 1P - 100A - 6 ways - fixed
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 distribution board - 1P - 100A - 6 ways - fixed
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | EZ9ES6L |
Number of Ways | 6 ways |
colour | grey (RAL 7035) |
depth | 90 mm outside: |
height | 232 mm outside: |
IK degree of protection | IK08 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 (closed door) |
product certifications | ASTA |
product or component type | enclosure |
Provided Equipment | 1 x washer, identification label, 4 x screws, removable front cover |
range | Easy9 |
width | 290 mm outside: |
Enclosure material | powder coated steel |
Enclosure type | distribution enclosure |
Enclosure mounting | surface, flush |
Number of horizontal rows | 1 |
Type of front cover | plain door |
Number of plates | 2 for plain plate |
Type of rail | DIN |
ambient air temperature for operation | 50-50 °C |
standards | IEC 61439-3, IEC 61439-1 |
Network Number of Phases | single phase |
Cable Entry | 4 knock-outs |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account