
calcActive())">
Easy UPS On-Line SRVS Rackmount Battery Pack for 1kVA Extended Runtime Model, 36V
SRVS36RLBP-9A
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRVS36RLBP-9A
Easy UPS On-Line SRVS Rackmount Battery Pack for 1kVA Extended Runtime Model, 36V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy UPS On-Line SRVS Rackmount Battery Pack for 1kVA Extended Runtime Model, 36V
KWDÂ 0.000
Product Details
Activity | SP |
---|---|
Part Number | SRVS36RLBP-9A |
ambient air temperature for storage | -15-40 °C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 648 VAh |
Battery Type | lead-acid battery |
Battery Voltage | 36 V |
colour | black |
depth | 41.2 cm |
device mounting | rack mount |
height | 8.6 cm |
Manufacturing Support | APC |
mounting mode | rack-mounted with kit |
net weight | 21 kg |
Number of Battery Blocks Per String | 3 |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Rack Unit | 2U |
operating altitude | 0...3000 m |
product certifications | CE, UKCA, EAC, EN/IEC 62040-1 |
Provided Equipment | user manual, battery cable, rack mounting brackets |
relative humidity | 0-95 % non-condensing |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
width | 43.8 cm |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account