
calcActive())">
Easy UPS On-Line SRVS 19" Rail Kit, 900mm depth
SRVSRK2
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRVSRK2
Easy UPS On-Line SRVS 19" Rail Kit, 900mm depth
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy UPS On-Line SRVS 19" Rail Kit, 900mm depth
KWDÂ 0.000
Product Details
Activity | SP |
---|---|
Part Number | SRVSRK2 |
depth | 90 cm |
height | 8.8 cm |
mounting mode | rack-mounted |
net weight | 2.95 kg |
Provided Equipment | user manual, mounting hardware |
width | 5.85 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account