
calcActive())">
Differential Air Pressure Trans: For the monitoring of air ducts, filters and fans, SPD310-100/300/500/1000Pa
EPP301LCD
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EPP301LCD
Differential Air Pressure Trans: For the monitoring of air ducts, filters and fans, SPD310-100/300/500/1000Pa
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Differential Air Pressure Trans: For the monitoring of air ducts, filters and fans, SPD310-100/300/500/1000Pa
KWDÂ 0.000
Product Details
Activity | DBPRD |
---|---|
Part Number | EPP301LCD |
Type of measurement | differential pressure |
Location | plant room |
Pressure measurement drift | less than 2 % |
Calibration certificate | none |
Fitting size | 6 mm (0.24") |
Sensor model | EPP301LCD |
Controlled fluid | air, gas |
Pressure measurement range | 0...0.1" W.C. (0...25 Pa), 0...0.25" W.C. (0...50 Pa), 0...0.5" W.C. (0...100 Pa), 0...1" W.C. (0...250 Pa) |
Burst pressure | 5 psid (34.5 kPa) |
Probe diameter | 7 mm |
Fitting type | male |
Probe length | 188 mm |
Display size | 17 x 28 mm |
standards | EN 61000-6-3, EN 61000-6-1, EN 61326-1, EN 61326-2-3 |
ambient air temperature for operation | -20-60 °C |
local signalling | red/green/blue LED |
device application | duct pressure monitoring, filter monitoring, fan monitoring, VAV control, air velocity monitoring |
height | 112 mm |
net weight | 0.125 kg |
IP degree of protection | IP65 |
mounting mode | panel |
depth | 42 mm |
mounting support | panel |
width | 88 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account