
calcActive())">
DBSeT VTPN 12+12M 125A Modular i-c Flush
DBV31212MF
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBV31212MF
DBSeT VTPN 12+12M 125A Modular i-c Flush
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DBSeT VTPN 12+12M 125A Modular i-c Flush
KWDÂ 0.000
Description
VTPN Distribution board, DBSeT, 12+12 module, 125A Modular incomer, IP41, Flush,Fully type tested as per IEC 61439-3 Edition 2 (2024),Compatible/tested with all SE offers (Acti9, Resi9, Easy9),True flush design,Auto click door,Additional space & connectivity using extension & gland boxes
Product Details
Activity | HDCFD |
---|---|
Range | DBSeT |
EAN Code | 3.60649E+12 |
Activity | HDCFD |
Part Number | DBV31212MF |
height | 12.49 cm |
width | 42.5 cm |
Length | 68.5 cm |
Db Configuration | 125A split vertical busbar |
Mounting | Flush |
No. Of Ways/Rows/Height | 12+12 way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account