
calcActive())">
DBSeT SPN 12M 2+10W Flush
DBSP110MF
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBSP110MF
DBSeT SPN 12M 2+10W Flush
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DBSeT SPN 12M 2+10W Flush
KWDÂ 0.000
Description
Distribution board, DBSeT, 12 module, 100 A, 2+10 ways, flush mount,Fully type tested as per IEC 61439-3 Edition 2 (2024),Compatible/tested with all SE offers (Acti9, Resi9, Easy9),True flush design,Auto click door,Additional space & connectivity using extension & gland boxes
Product Details
Activity | HDCFD |
---|---|
Range | DBSeT |
EAN Code | 3.60649E+12 |
Activity | HDCFD |
Part Number | DBSP110MF |
height | 11.4 cm |
width | 43.1 cm |
Length | 28.5 cm |
Db Configuration | Single phase |
Mounting | Flush |
No. Of Ways/Rows/Height | 10 way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account