
calcActive())">
DBSeT Cable Gland box 200mm 125A Flush
DBAGB1MF
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBAGB1MF
DBSeT Cable Gland box 200mm 125A Flush
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DBSeT Cable Gland box 200mm 125A Flush
KWDÂ 0.000
Description
Cable Gland box, DBSet, 125A, 200mm, flush mount,Fully type tested as per IEC 61439-3 Edition 2 (2024),Compatible/tested with all SE offers (Acti9, Resi9, Easy9),True flush design,Auto click door,Additional space & connectivity using extension & gland boxes
Product Details
Activity | HDCFD |
---|---|
Range | DBSeT |
EAN Code | 3.60649E+12 |
Activity | HDCFD |
Part Number | DBAGB1MF |
height | 13.6 cm |
width | 44.5 cm |
Length | 23.3 cm |
Db Configuration | Cable gland box 125A |
Mounting | Flush |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account