
calcActive())">
Schneider Electric Easy TeSys Control 3P 32A 1NO, LC1E3210P7
LC1E3210P7
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E3210P7
Schneider Electric Easy TeSys Control 3P 32A 1NO, LC1E3210P7
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Easy TeSys Control 3P 32A 1NO, LC1E3210P7
KWDÂ 0.000
Description
EasyPact TVS contactor 3 poles for motor applications up to 32A 15kW@440V. It provides a 230V 50/60Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 56mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1 Mcycles electrical durability AC-3 and 8 Mcycles mechanical durability. It can cover -5掳C to 55掳C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1E3210P7 |
Weight | 457.000 g |
height | 6.000 cm |
width | 8.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account