
calcActive())">
Complete selector switch, Harmony XB6, black rectangular Ø 16 3 position stay put 1NO+1NC
XB6DD235B
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB6DD235B
Complete selector switch, Harmony XB6, black rectangular Ø 16 3 position stay put 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete selector switch, Harmony XB6, black rectangular Ø 16 3 position stay put 1NO+1NC
KWD 0.000
Product Details
Activity | IDSIG |
---|---|
Part Number | XB6DD235B |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
compatibility code | XB6 |
connections - terminals | Faston connectors, connection size: 2.8 x 0.5 mm |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
depth | 68 mm |
device short name | XB6 |
electrical reliability | λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to EN 60947-5-4 |
height | 18 mm |
IP degree of protection | IP65 conforming to IEC 60529 |
mechanical durability | 500000 cycles |
mounting diameter | 16 mm |
net weight | 0.024 kg |
operating position | any position |
operator position information | 3 positions 60° |
operator profile | black standard handle |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | CCC, CSA, GOST, UL |
product or component type | complete selector switch |
protective treatment | TC |
range of product | Harmony XB6 |
sale per indivisible quantity | 1 |
shape of signaling unit head | rectangular |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 6 A cartridge fuse type gG |
Terminals description ISO n°1 | (13-14)NO, (21-22)NC |
type of operator | stay put |
width | 24 mm |
contacts type and composition | 1 NO + 1 NC |
NEMA degree of protection | NEMA 13 conforming to UL 50, NEMA 4 conforming to UL 50, NEMA 4X conforming to UL 50, NEMA 13 conforming to CSA C22.2 No 94, NEMA 4 conforming to CSA C22.2 No 94, NEMA 4X conforming to CSA C22.2 No 94 |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, CSA C22.2 No 14, JIS C8201-5-1, JIS C 852, UL 508, JIS C8201-1 |
[Ie] rated operational current | 3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Electrical Durability | 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account