
calcActive())">
Category6, F2 4pr UTP Cable 305m White, LSZH
ACT4PF6ULS3RBWE
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACT4PF6ULS3RBWE
Category6, F2 4pr UTP Cable 305m White, LSZH
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Category6, F2 4pr UTP Cable 305m White, LSZH
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | ACT4PF6ULS3RBWE |
Power sum far end crosstalk [PSFEXT] | 72 dB at 20 MHz, 87 dB at 4 MHz, 95 dB at 1 MHz, 64.3 dB at 100 MHz, 65.2 dB at 200 MHz, 65.2 dB at 250 MHz, 65.4 dB at 62.5 MHz, 73.4 dB at 31.25 MHz, 73.9 dB at 16 MHz, 77.8 dB at 10 MHz |
Capacitance unbalance | 330 pF / 100 m |
Wire insulation material | PE |
standards | IEC 61156-5, TIA/EIA-568-B, ISO/IEC 11801 |
Type of Cable | 4 pair cables |
range | Actassi |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account