
calcActive())">
Schneider Electric Standard base unit with cover + buzzer, XVMC29B
XVMC29B
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVMC29B
Schneider Electric Standard base unit with cover + buzzer, XVMC29B
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Standard base unit with cover + buzzer, XVMC29B
KWDÂ 0.000
Description
This Harmony XVMC29B is a base with integrated buzzer, diameter 45mm, white color, 24V. It is part of the range Harmony XVM diameter 45mm pre-wired modular tower light.
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | XVMC29B |
Weight | 72.000 g |
height | 5.200 cm |
width | 9.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account