
calcActive())">
AvatarOn, USB charger, type A + C, 2.1…3 A, Metal Gold Hairline
E8332ACQUSB_GH
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332ACQUSB_GH
AvatarOn, USB charger, type A + C, 2.1…3 A, Metal Gold Hairline
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, USB charger, type A + C, 2.1…3 A, Metal Gold Hairline
KWD 0.000
Product Details
Part Number | E8332ACQUSB_GH |
---|---|
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for solid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for solid cable(s) |
Colour | metal gold hairline |
depth | 40.1 mm |
device application | charger |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
Embedding Depth | 30.4 mm |
height | 86 mm |
Integrated Connection Type | USB type A 5 V, maximum load current: 2.1 A, USB type C 5 V, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
net weight | 0.1292 kg |
Output Current | 3:00 AM |
Power Consumption in w | 21 W |
product certifications | IEC |
product or component type | USB charger |
range | AvatarOn |
relative humidity | 0-95 % |
Surface Finish | painted |
Surface Treatment | untreated |
width | 86 mm |
Wire Stripping Length | 8 mm |
standards | MS IEC 60950-1, IEC 60950-1, IEC 62368-1, IEC 61558-2-16 |
environmental characteristic | liquid soap, alcohol, petrol |
product compatibility | HTC, XiaoMi, Apple, Samsung, HW, major smart phone and tablet |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account