calcActive())">
auxiliary contact OF - 6 A - 1 NO/NC - for Masterpact NT
47076
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
47076
auxiliary contact OF - 6 A - 1 NO/NC - for Masterpact NT
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
auxiliary contact OF - 6 A - 1 NO/NC - for Masterpact NT
KWDÂ 0.000
Product Details
Activity | PPACB |
---|---|
Part Number | 47076 |
Signal Contacts Composition | 1 NO/NC |
accessory / separate part category | spare parts for MasterPact NT |
device application | connection |
device short name | OF |
product or component type | auxiliary contact |
range | MasterPact |
Range Compatibility | Masterpact (MasterPact NT) circuit breaker |
range of product | MasterPact NT |
Minimum load | 100 mA at 24 V |
[Ie] rated operational current | DC-12: 2.5 A at 24/48 V DC, AC-12: 6 A at 24/48 V AC 50/60 Hz, AC-12: 6 A at 240 V AC 50/60 Hz, AC-12: 6 A at 380 V AC 50/60 Hz, DC-12: 0.3 A at 250 V DC, DC-12: 0.5 A at 125 V DC |
[Ith] conventional free air thermal current | 6:00 AM |
auxiliary contacts type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account