calcActive())">
auxiliary contact - 1 SDE
33799
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33799
auxiliary contact - 1 SDE
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
auxiliary contact - 1 SDE
KWDÂ 0.000
Product Details
Activity | PPCCB |
---|---|
Part Number | 33799 |
Signal Contacts Composition | 1 NO/NC |
accessory / separate part category | spare part for Compact NS630b...1600 |
device application | breaker status monitoring |
device short name | SDE |
mounting mode | clip-on |
product or component type | auxiliary contact |
Range Compatibility | ComPact (ComPact NS630b...1600) |
range of product | ComPact NS630b...1600 |
Minimum load | 100 mA at 24 V DC |
Fault type | general electric fault |
local signalling | fault trip for electrical fault |
[Ith] conventional free air thermal current | 6:00 AM |
auxiliary contacts type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account