calcActive())">
auxiliary contact - 1 OC
33801
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33801
auxiliary contact - 1 OC
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
auxiliary contact - 1 OC
KWDÂ 0.000
Product Details
Activity | PPCCB |
---|---|
Part Number | 33801 |
Signal Contacts Composition | 1 NO/NC |
accessory / separate part category | spare part for Compact NS630b...1600 |
device application | breaker status monitoring |
device short name | OF |
mounting mode | clip-on |
product or component type | auxiliary contact |
Range Compatibility | ComPact (ComPact NS630b...1600) |
range of product | ComPact NS630b...1600 |
Minimum load | 100 mA at 24 V DC |
[Ie] rated operational current | AC-12: 6 A at 24 V AC 50/60 Hz, AC-12: 6 A at 48 V AC 50/60 Hz, AC-12: 6 A at 110 V AC 50/60 Hz, AC-12: 6 A at 220/240 V AC 50/60 Hz, AC-12: 6 A at 380/440 V AC 50/60 Hz, AC-12: 6 A at 480 V AC 50/60 Hz, AC-12: 6 A at 660/690 V AC 50/60 Hz, AC-15: 6 A at 24 V AC 50/60 Hz, AC-15: 6 A at 48 V AC 50/60 Hz, AC-15: 5 A at 110 V AC 50/60 Hz, AC-15: 4 A at 220/240 V AC 50/60 Hz, AC-15: 2 A at 380/440 V AC 50/60 Hz, AC-15: 1.5 A at 480 V AC 50/60 Hz, AC-15: 0.1 A at 660/690 V AC 50/60 Hz, DC-12: 6 A at 24 V DC 50/60 Hz, DC-12: 2.5 A at 48 V DC 50/60 Hz, DC-12: 0.6 A at 110 V DC 50/60 Hz, DC-12: 0.3 A at 250 V DC, DC-14: 1 A at 24 V DC, DC-14: 0.2 A at 48 V DC, DC-14: 0.05 A at 110 V DC, DC-14: 0.03 A at 250 V DC |
local signalling | ON/OFF indication for open/close |
[Ith] conventional free air thermal current | 6:00 AM |
auxiliary contacts type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account