
calcActive())">
APC Smart-UPS, Line Interactive, 750VA, Tower, 230V, 6x IEC C13 outlets, SmartSlot, AVR, LCD
SMT750I
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SMT750I
APC Smart-UPS, Line Interactive, 750VA, Tower, 230V, 6x IEC C13 outlets, SmartSlot, AVR, LCD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS, Line Interactive, 750VA, Tower, 230V, 6x IEC C13 outlets, SmartSlot, AVR, LCD
KWDÂ 0.000
Product Details
Activity | SPBPP |
---|---|
Part Number | SMT750I |
Acoustic Level | 40 dBA |
Alarm | alarm when on battery : distinctive low battery alarm : configurable delays |
ambient air temperature for storage | -15-45 °C |
Battery Charger Power | 49 W rated |
Battery Curve | B |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 146 VAh runtime |
Battery Recharge Time | 3 h |
Battery Type | lead-acid battery |
Cable Length | 6 ft |
colour | black |
Control Panel | multifunction LCD status and control console |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0185 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0 |
Curve Square Loss | 0.0017 |
Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
depth | 35.81 cm |
Emergency Power Off | optional |
Extended Runtime | 0 |
Free Slots | 1 |
Graph Display | 1 |
Harmonic Distortion | less than 5 % at full load |
heat dissipation | 90 Btu/h |
height | 15.75 cm |
input voltage | 220 V, 240 V |
input voltage limits | 151...302 V adjustable, 160...280 V |
Liquid Value | 0 |
Maximum Configurable Power in Va | 750 VA |
Maximum Configurable Power in w | 500 W |
Mounting Location | front |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 13.18 kg |
network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Noise Suppression | full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Battery Replacement Quantity | 1 |
Number of Cables | 1 |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
Number of Tare Power | 15 W |
operating altitude | 0...10000 ft |
Output Frequency | 47...53 Hz for 50 Hz nominal sync to mains , 57...63 Hz for 60 Hz nominal sync to mains |
output voltage | 220 V, 240 V |
Performance Multiplier | 1 |
product certifications | CE, EAC, RCM, VDE |
Provided Equipment | USB cable, documentation CD, Smart UPS signalling RS-232 cable |
Rated Power in Va | 750 VA |
rated power in W | 500 W |
Redundant | No |
relative humidity | 0-95 % |
Show Note Op Temperature | No |
Size Ups Version | internetworking, server, telecom, workstation |
Storage Altitude | 0-50000 ft |
Storage Relative Humidity | 0-95 % |
Surge Energy Rate | 540 J |
Transfer Time | 4 ms typical : 8 ms maximum |
Two Post Mountable | 0 |
Ups Size | S |
Ups Type | line interactive |
Usb Compatible | Yes |
Value Multiplier | 1 |
Wave Type | sine wave |
width | 13.8 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V |
Input Connection Type | IEC 320 C14 |
Output connection type | 6 IEC 320 C13 , 2 IEC Jumpers |
ambient air temperature for operation | 0-40 °C |
standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account