
calcActive())">
APC Easy UPS On-Line SRV 120V RM Battery Pack for 15/20kVA Rack Extended Runtime Model
SRV120RLBP2-9A
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRV120RLBP2-9A
APC Easy UPS On-Line SRV 120V RM Battery Pack for 15/20kVA Rack Extended Runtime Model
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS On-Line SRV 120V RM Battery Pack for 15/20kVA Rack Extended Runtime Model
KWDÂ 0.000
Product Details
Activity | SP |
---|---|
Part Number | SRV120RLBP2-9A |
ambient air temperature for storage | -15-40 °C |
Battery Life | 2-4 year(s) |
Battery Power in Vah | 2160 VAh |
Battery Type | lead-acid battery |
Battery Voltage | +/- 120 V |
colour | black |
depth | 68.6 cm |
device mounting | rack mount |
height | 13.3 cm |
Manufacturing Support | APC |
mounting mode | rack-mounted with kit |
net weight | 64 kg |
Number of Battery Blocks Per String | 20 |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Rack Unit | 3U |
operating altitude | 0...3000 m |
Provided Equipment | documentation CD, user manual, battery cable, rack mounting brackets |
relative humidity | 0-95 % non-condensing |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Usb Compatible | No |
width | 43.8 cm |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account