
calcActive())">
APC Easy UPS 1 Ph Line Interactive, 3kVA, Tower, 230V, 6 Universal outlets, AVR, LCD
SMV3000AI-MSX
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SMV3000AI-MSX
APC Easy UPS 1 Ph Line Interactive, 3kVA, Tower, 230V, 6 Universal outlets, AVR, LCD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS 1 Ph Line Interactive, 3kVA, Tower, 230V, 6 Universal outlets, AVR, LCD
KWDÂ 0.000
Product Details
Activity | SPBPP |
---|---|
Part Number | SMV3000AI-MSX |
Acoustic Level | 45 dBA |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -10-40 °C |
Battery Charger Power | 99 W rated |
Battery Curve | C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 432 VAh capacity, 395 VAh runtime |
Battery Recharge Time | 4 h |
Battery Type | lead-acid battery |
Battery Voltage | 48 V |
colour | black |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0198 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0 |
Curve Square Loss | 0.0048 |
Curve Test Cond Id | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
depth | 45.5 cm |
Extended Runtime | 0 |
Graph Display | 1 |
height | 24 cm |
input voltage | 220 V, 240 V |
input voltage limits | 165...295 V |
IP degree of protection | IP20 |
Liquid Value | 0 |
Maximum Configurable Power in Va | 3000 VA |
Maximum Configurable Power in w | 2100 W |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 25.2 kg |
network frequency | 45...65 Hz +/- 1 Hz auto-sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Cables | 1 |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
Number of Tare Power | 98 W |
operating altitude | 0...3000 m |
Output Frequency | 50/60 Hz +/- 1 Hz unsynchronised |
output voltage | 230 V |
product certifications | CE |
Provided Equipment | documentation CD, user manual, USB cable |
Rated Power in Va | 3000 VA |
rated power in W | 2100 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Show Note Op Temperature | No |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 125 J |
Transfer Time | 2-6 ms typical : 12 ms maximum |
Two Post Mountable | 0 |
Ups Size | WS |
Ups Type | line interactive |
Usb Compatible | No |
Wave Type | sine wave |
width | 18 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V |
Input Connection Type | IEC 60320 C20 |
Output connection type | 6 universal receptacle |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account