calcActive())">
analog voltmeter VLT - 72 x 72 mm - 0..500 V
16005
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16005
analog voltmeter VLT - 72 x 72 mm - 0..500 V
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
analog voltmeter VLT - 72 x 72 mm - 0..500 V
KWDÂ 0.000
Product Details
Activity | DPLVP |
---|---|
Part Number | 16005 |
Type of measurement | voltage |
Power consumption in VA | 3 VA, 3 VA |
Overload withstand | 1.2 Un, permanently, 2 Un, 5 s |
Temperature drift | +/- 0.003 %/°C |
Technology type | ferromagnetic |
Accuracy class | class 1.5 |
Scale type | 62 mm over 90° |
Reference temperature | 23 °C |
Scale | 0-500 V |
standards | IEC 61010-1, IEC 60051-1, IEC 61000-4 |
ambient air temperature for operation | -25-50 °C |
height | 72 mm |
IP degree of protection | IP52 |
depth | 75 mm |
mounting support | front face |
width | 72 mm |
device mounting | flush |
compatibility code | VLT |
Market Segment | small commercial, residential |
device short name | VLT |
range | PowerLogic |
Range Compatibility | Prisma (Prisma P) door, Prisma (Prisma G) door |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account