63A 440V Surface Mount Triple Pole Isolating Switch IP66
SKU :
        WHT63
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            KWD 13.510                        
                    
                
                        
                
                
                        KWD 12.227                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                1. 1P / 2P /3P Isolators
2. IP66            
            
            
        
    
    
    
    
    
    
    
    63A 440V Surface Mount Triple Pole Isolating Switch IP66
                    
                        
                            KWD 13.510                        
                    
                
                        
                
                
                        KWD 12.227                    
                
                
                
            
        - Specifications
- Reviews
Overview
| Part Number | WHT63 | 
|---|---|
| Activity | HDCWD | 
| Weight | 0 | 
| Package1 Length*Width*Height | x x | 
| [Ie] rated operational current | 63 A at 440 V AC-22A | 
| Depth | 90 mm | 
| device short name | W | 
| Height | 170 mm | 
| IP degree of protection | IP66 | 
| Motor M-rating As3133 | M160 | 
| Poles Description | 3P | 
| product or component type | isolating switch | 
| range of product | Kavacha | 
| standards | IEC 60947-3 | 
| width | 82 mm | 
| standards | IEC 60947-3 | 
| [Ie] rated operational current | 63 A at 440 V AC-22A | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Part Number | WHT63 | 
|---|---|
| Activity | HDCWD | 
| Weight | 0 | 
| Package1 Length*Width*Height | x x | 
| [Ie] rated operational current | 63 A at 440 V AC-22A | 
| Depth | 90 mm | 
| device short name | W | 
| Height | 170 mm | 
| IP degree of protection | IP66 | 
| Motor M-rating As3133 | M160 | 
| Poles Description | 3P | 
| product or component type | isolating switch | 
| range of product | Kavacha | 
| standards | IEC 60947-3 | 
| width | 82 mm | 
| standards | IEC 60947-3 | 
| [Ie] rated operational current | 63 A at 440 V AC-22A | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            