
calcActive())">
450W 240V 1 Gang Fan Controller with Switch, White
E8232V450F_AS_G1
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232V450F_AS_G1
450W 240V 1 Gang Fan Controller with Switch, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
450W 240V 1 Gang Fan Controller with Switch, White
KWDÂ 0.000
Product Details
Part Number | E8232V450F_AS_G1 |
---|---|
Activity | HDCWD |
depth | 55 mm |
height | 87 mm |
Material | polycarbonate: plastic part |
Number of Gangs | 1 gang |
operating altitude | 2000 m |
Operational Power in w | 450 W |
product or component type | fan controller |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account