
calcActive())">
19W Touch Smart Display FWXGA
HMIDT952
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIDT952
19W Touch Smart Display FWXGA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
19W Touch Smart Display FWXGA
KWDÂ 0.000
Product Details
Activity | IDHMI |
---|---|
Part Number | HMIDT952 |
[Us] rated supply voltage | 12...24 V DC power supply |
ambient air temperature for storage | -20-60 °C |
depth | 69 mm |
height | 337 mm |
inrush current | 30 A |
IP degree of protection | front panel: IP66, front panel: IP67 |
net weight | 6.8 kg |
operating altitude | 2000 m |
product certifications | RCM, cULus, CE, KC |
product or component type | flat screen |
range of product | Harmony GTU |
relative humidity | 10-90 % non-condensing |
shock resistance | 147 m/s² conforming to EN/IEC 61131-2 |
supply voltage limits | 10.8-28.8 V |
width | 483 mm |
Display resolution | 1366 x 768 pixels FWXGA |
Terminal type | touchscreen display |
NEMA degree of protection | NEMA 4X front panel |
Backlight lifespan | 50000 hours |
Type of cooling | natural convection |
Touch panel | multi-touch projected capactive technology (PCT) 50000000 cycles |
Display size | 18.5 inch |
Display colour | 16 million colours |
Pixel resolution | 1366 x 768 |
Touchscreen resolution | 2048 x 2048 |
Aspect ratio | 04:03 |
Cut-out dimensions | 465 (+ 1/- 0) x 319 (+ 1/- 0) mm |
vibration resistance | 3.5 mm constant amplitude (f = 5-9 Hz) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz) conforming to EN/IEC 61131-2 |
electromagnetic compatibility | electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2 |
ambient air temperature for operation | 0-55 °C conforming to EN 61131-2 |
standards | UL 508, ANSI/ISA 12-12-01, class I division 2 CSA C22.2 No 213, CSA C22.2 No 142, IEC 61132-2 |
Function Available | brightness sensor |
Integrated Connection Type | USB 2.0 type A, USB 2.0 type mini B |
Display Type | colour TFT LCD |
Type of Installation | indoor installation |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account