
calcActive())">
13A 250V 1 Gang Switched Socket with Neon, Full Red
E8215N-RD
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8215N-RD
13A 250V 1 Gang Switched Socket with Neon, Full Red
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V 1 Gang Switched Socket with Neon, Full Red
KWDÂ 0.000
Product Details
Load Type | resistive |
---|---|
Rated current | 13 A at 250 V AC 50...60 Hz |
Part Number | E8215N-RD |
Activity | HDCWD |
Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s), 3 x 2.5 mm² for solid cable(s) |
Cover Frame Colour Tint | red |
depth | 26.6 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | power socket-outlet |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | SS 145-2, BS 1363-2, MS 589-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account