calcPageSize())"
/>
calcActive())">
Modicon M172 Performance 28 I/Os Screw Terminal Blocks
TM172ASCTB28
Rp 814.102
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
TM172ASCTB28
Modicon M172 Performance 28 I/Os Screw Terminal Blocks
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modicon M172 Performance 28 I/Os Screw Terminal Blocks
Rp 814.102
Description
This product is part of the Modicon M171/M172 range, an offer of connection accessories for HVAC solutions. This screw terminal block offers 28 I/Os with base controller. It is furnished with 2 removable terminal block screw connectors for electrical connection. It is compatible with logic controller M172 performance. Modicon M171/M172 benefits maximize profitability and energy efficiency by using scalable automation control with the Modicon M171/M172. Modicon M171/M172 logic controllers and intuitive software EcoStruxure Machine Expert - HVAC are designed for maximizing profitability and energy efficiency.
Product Details
| Net weight | 0.049 kg |
|---|---|
| Depth | 80 mm |
| Accessory / Separate Part Category | connection accessory |
| Accessory / separate part type | screw terminal block |
| Height | 1.5 |
| Length | 8 |
| Width | 5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account