expansion module, Modicon M172, optimized and performance, 28 IO

TM172E28R
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Modicon M172 Performance 28 I/Os Screw Terminal Blocks
TM172ASCTB28
Price starting from
Rp ‎ 775.335
M172 18 I/Os Screw Terminal Blocks
TM172ASCTB18
Price starting from
Rp ‎ 562.992
expansion module, Modicon M172, performance, display, 28 IO, Ethernet, Modbus
TM172PDG28R
Price starting from
Rp ‎ 13.484.835
expansion module, Modicon M172, performance, blind, 28 IO, Ethernet, Modbus
TM172PBG28R
Price starting from
Rp ‎ 11.462.526
Modicon M172 expansion 28 I/Os screw terminal Blocks
TM172ASCTB28E
Price starting from
Rp ‎ 775.335
Modicon M172 Performance 42 I/Os Screw Terminal Blocks
TM172ASCTB42
Price starting from
Rp ‎ 1.049.061
expansion module, Modicon M172, performance, display, 42 IO, Ethernet, Modbus
TM172PDG42R
Price starting from
Rp ‎ 16.073.466

Description

This product is part of the Modicon M171/M172 range, an offer I/O modules for HVAC solutions. This additional I/O module offers 6 discrete inputs with 2 display positive logic (sink) up to 2kHz and 4 display positive logic (sink). It is a module with discrete input voltage of 24V AC/DC, 2.5mA. It offers 10 configurable by pair analogue input with 2 programmable analogue outputs. It is an IP20 rated product. Its dimensions are 72mm (width) x 59mm (depth) x 110mm (height). It weighs 0.19kg. The main application of this module is HVAC control. This product is certified by CE, RCM, EAC, CSA and CURus. It meets IEC 61000-4-2, EN 60068-2-6 Fc, IEC 61000-4-3, IEC 61000-4-5, EN 60730-1 and EN 60730-2-9 standards. It is suitable for DIN rail mount and panel mounting with accessory. Modicon M171/M172 benefits maximize profitability and energy efficiency by using scalable automation control with the Modicon M171/M172. Modicon M171/M172 logic controllers and intuitive software EcoStruxure Machine Expert - HVAC are designed for maximizing profitability and energy efficiency.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: expansion module, Modicon M172, optimized and performance, 28 IO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.