Harmony XAC - Selector switch, plastic, black handle, 3 positions, unmarked

ZA2BD3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XAC - legend - 30 x 40 mm - white - raise or right, fast
ZB2BY4902

In stock

Harmony XAC - legend - 30 x 40 mm - white - right, slow-fast
ZB2BY4909

In stock

Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 5 cut outs
XACA05

In stock

Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 8 cut outs
XACA08

In stock

Harmony XAC - Pendant control station, Harmony XAC, plastic, yellow, 7 push buttons 2NO + 1NC, 1 emergency stop 40mm trigger blank 1NC, 2 speeds
XACA6913

In stock

Harmony XAC - legend - 30 x 40 mm - white - forward, slow-fast
ZB2BY4915

In stock

Harmony XAC - legend - 30 x 40 mm - black - left, slow-fast
ZB2BY2912

In stock

Harmony XAC - legend - 30 x 40 mm - black - reverse, slow-fast
ZB2BY2918

In stock

Description

This Harmony ZA2BD3 is a black selector switch, 3 positions, standard handle. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.

Product Details

Activity IDSIG
Net weight 0.018 kg
Product or Component Type selector switch
Component Name ZA2
Sale Per Indivisible Quantity 1
Cap/Operator Or Lens Colour black
IK Degree Of Protection IK08 conforming to EN 50102
IP degree of protection IP65 conforming to IEC 60529
Overvoltage Category class II conforming to IEC 61140
Range of Product Harmony XAC
Shock Resistance 100 gn conforming to IEC 60068-2-27
Standards EN/IEC 60947-5-1
EN/IEC 60204-32
UL 508
CSA C22.2 No 14
Vibration Resistance 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Marking unmarked
Product Compatibility XACA
Mounting location front of enclosure

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XAC - Selector switch, plastic, black handle, 3 positions, unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.