Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 8 cut outs
SKU :
XACA08
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 1.512.236
Rp 844.735
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 8 cut outs
Rp 1.512.236
Rp 844.735
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.77 kg |
|---|---|
| Product or Component Type | pendant control station |
| Enclosure Material | polypropylene |
| Mechanical Durability | 1000000 cycles |
| Protective Treatment | TH |
| Control Station Type | double insulated |
| Electrical Circuit Type | control circuit |
| Enclosure type | empty enclosure |
| IK Degree Of Protection | IK08 conforming to EN 50102 |
| Number of Cut-Out | 8 cut-outs |
| Product Certifications | GOST CCC |
| Device short name | XACA |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 61140 |
| Range of Product | Harmony XAC |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-5-1 UL 508 EN/IEC 60204-32 |
| Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Cable entry | rubber sleeve with stepped entry 8-26 mm |
| Length | 56.7 |
| Width | 8.5 |
| Height | 9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.77 kg |
|---|---|
| Product or Component Type | pendant control station |
| Enclosure Material | polypropylene |
| Mechanical Durability | 1000000 cycles |
| Protective Treatment | TH |
| Control Station Type | double insulated |
| Electrical Circuit Type | control circuit |
| Enclosure type | empty enclosure |
| IK Degree Of Protection | IK08 conforming to EN 50102 |
| Number of Cut-Out | 8 cut-outs |
| Product Certifications | GOST CCC |
| Device short name | XACA |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Overvoltage Category | class II conforming to IEC 61140 |
| Range of Product | Harmony XAC |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Standards | CSA C22.2 No 14 EN/IEC 60947-5-1 UL 508 EN/IEC 60204-32 |
| Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Cable entry | rubber sleeve with stepped entry 8-26 mm |
| Length | 56.7 |
| Width | 8.5 |
| Height | 9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account