Harmony XAC - Push button head, plastic, white, booted, spring return

XACA9411
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

CONTACT BLOCK
ZB2BE101
Price starting from
Rp ‎ 51.000
Rp ‎ 78.366
CONTACT BLOCK
ZB2BE102
Price starting from
Rp ‎ 78.366
Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 8 cut outs
XACA08
Price starting from
Rp ‎ 937.800
Rp ‎ 1.440.225
Harmony XAC - Push button head, plastic, black, booted, spring return
XACA9412
Price starting from
Rp ‎ 62.800
Rp ‎ 96.459

Description

This Harmony XAC, booted head for push buttons operates with spring return / impulse mechanism and uses front mounting. This white booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. The booted head prevents growth of bacteria in joints and gaps: ideal for high hygiene environments like food and beverage industry. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Length 10
11

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XAC - Push button head, plastic, white, booted, spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.