Harmony XAC - Pendant control station, plastic, yellow, 6 push buttons with 1NO, 1 emergency stop NC

XACA6713
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XAC - legend - 30 x 40 mm - white - I
ZB2BY4930

In stock

Harmony XAC - legend - 30 x 40 mm - red - 0
ZB2BY2931

In stock

Harmony XAC - Push button head, plastic, white, booted, spring return
XACA9411

In stock

Harmony XAC - Push button head, plastic, black, booted, spring return
XACA9412

In stock

Harmony XAC - Push button head, plastic, red, booted, spring return
XACA9414

In stock

Harmony XAC - Selector switch, plastic, black handle, 3 positions, unmarked
ZA2BD3

In stock

Harmony XAC - legend - 30 x 40 mm - black - left or lower, fast
ZB2BY2905

In stock

Harmony XAC - legend - 30 x 40 mm - black - reverse, slow-fast
ZB2BY2918

In stock

Description

This Harmony XAC, is a complete ready to use pendant station for control of single-speed motors. It has 6 standard push buttons mechanically interlocked between pairs and one emergency stop diameter 40mm operator. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Designed for mechanical handling, these highly robust pendant control stations are not only simple and intuitive, but also very comfortable for the operator to use. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides a yellow polypropylène double insulated enclosure. This control station is ideal for hoists, travelling cranes applications. This robust pendant control station complies with the safety requirements of IEC standards.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XAC - Pendant control station, plastic, yellow, 6 push buttons with 1NO, 1 emergency stop NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.