Harmony XAC - Pendant control station, Harmony XAC, plastic, yellow, 7 push buttons 2NO + 1NC, 1 emergency stop 40mm trigger blank 1NC, 2 speeds

XACA6913
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

CONTACT BLOCK
ZB2BE101
Price starting from
Rp ‎ 51.000
Rp ‎ 78.366
CONTACT BLOCK
ZB2BE102
Price starting from
Rp ‎ 78.366
Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 8 cut outs
XACA08
Price starting from
Rp ‎ 937.800
Rp ‎ 1.440.225
Harmony XAC - Push button head, plastic, black, booted, spring return
XACA9412
Price starting from
Rp ‎ 62.800
Rp ‎ 96.459

Description

This Harmony XAC, yellow pendant station for hoist motor has 2-speed, operates with slow break mechanism. This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines. It has 5 push buttons and 1 emergency stop with "raise", "lower", "left", "right", "forward" markings, with normally open and normally close contact. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It offers movement in 2 speeds (low and high) for each movements. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Length 60
80

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XAC - Pendant control station, Harmony XAC, plastic, yellow, 7 push buttons 2NO + 1NC, 1 emergency stop 40mm trigger blank 1NC, 2 speeds
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.