Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 5 cut outs
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XAC - Empty pendant control station, Harmony XAC, plastic, yellow, 5 cut outs
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Net weight | 0.625 kg |
Product or Component Type | pendant control station |
Enclosure Material | polypropylene |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TH |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure type | empty enclosure |
IK Degree Of Protection | IK08 conforming to EN 50102 |
Number of Cut-Out | 5 cut-outs |
Product Certifications | CCC GOST |
Device short name | XACA |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 61140 |
Range of Product | Harmony XAC |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Standards | UL 508 EN/IEC 60204-32 CSA C22.2 No 14 EN/IEC 60947-5-1 |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Cable entry | rubber sleeve with stepped entry 8-26 mm |