
EasyCan Capacitor - 10.4/12.5 kvar - 400 V - 50/60Hz
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
EasyCan Capacitor - 10.4/12.5 kvar - 400 V - 50/60Hz
Description
EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors. These capacitors are used for standard operating conditions, and when no significant non-linear loads are present. These capacitor are the right choice to maximize the savings in an electrical system which is stable. This capacitor provides a rated output power of 9.4 kVar at 380V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.2 kg.
Product Details
Weight (in Kg) | 1.391 |
---|---|
Net weight | 1.2 kg |
Product or Component Type | standard duty capacitor |
Rated Voltage | 380-415 V AC 50/60 Hz |
Ambient air temperature for operation | -25-55 °C |
Series Name | EasyLogic PFC Capacitor |
Service Life In Hours | 100000 h |
Diameter | 75 mm |
Type Of Installation | indoor installation |
[imp] Maximum Permanent Current | 1.5 x In |
Capacitance Tolerance | - 5 % to 10 % |
Dielectric Losses | < 0.2 W/kvar |
Dielectric Material | metallized polypropylene film with Zn/Al alloy, |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Maximum Switching Operation Per Year | 5000 |
Network frequency | 50/60 Hz |
Network Harmonic Content | <= 10 % |
Power Losses | < 0.5 W/kVAr |
Temperature Class | D |
Product Name | EasyLogic PFC Capacitor |
Standards | IEC 60831-1 IEC 60831-2 |
Reactive Power Rating | 9.4 kvar 380 V 50 Hz 11.3 kvar 380 V 60 Hz 10.4 kvar 400 V 50 Hz 12.5 kvar 400 V 60 Hz 11.2 kvar 415 V 50 Hz 13.5 kvar 415 V 60 Hz |
Impregnation material | non-PCB soft PUR resin biodegradable |
Voltage test | 2.15 x Un AC between terminals for 10 s <= 660 V - 3 kV AC between terminal and container for 10 s >= 660 V - 6 kV AC between terminal and container for 10 s |
Range | EasyLogic |
Connections - Terminals | ClampTite terminal |
Height | 233 mm |
IP degree of protection | IP20 |
Relative humidity | 95-95 % |
Inrush current | 200 x In |
Operating altitude | 2000 m |
Brand | Schneider Electric |
Height | 11.5 |
Length | 28.5 |
Width | 12.5 |