calcPageSize())"
/>
calcActive())">
UNICA X 16AX 250V~ 3 Gang 2 Way Switch, Dark Grey
NUX33_2_DG
HK$450.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
NUX33_2_DG
UNICA X 16AX 250V~ 3 Gang 2 Way Switch, Dark Grey
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 16AX 250V~ 3 Gang 2 Way Switch, Dark Grey
HK$450.00
Description




Product Details
| Color | Dark Grey |
|---|---|
| Core Product Type | Switches |
| Colour | Dark Grey |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account