UNICA X 16AX 250V~ 1 Gang 2 Way Switch w LED, Jet Black
SKU :
NUX31_2N_JB
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
HK$375.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unica X 16AX 250V~ 1 Gang 2 Way Switch w LED, Jet Black - NUX31_2N_JB
UNICA X 16AX 250V~ 1 Gang 2 Way Switch w LED, Jet Black
HK$375.00
- Description
- Specifications
- Reviews
Description




Overview
| Color | Jet Black |
|---|---|
| Core Product Type | Switches |
| Colour | Jet Black |
| Number Of Gang | 1 gangs |
| Number Of Switches | 1 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description




Overview
| Color | Jet Black |
|---|---|
| Core Product Type | Switches |
| Colour | Jet Black |
| Number Of Gang | 1 gangs |
| Number Of Switches | 1 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account