Vivace 16AX 250V 1 Gang 2 Ways Switch White
SKU :
KB31 WE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
HK$28.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- Vivace 16AX 250V 1 Gang 2 Ways Switch White - KB31 WE
- Specifications
Vivace 16AX 250V 1 Gang 2 Ways Switch White
HK$28.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | KB31 WE |
| Core Product Type | Switches |
| Colour | White |
| Range Name | Vivace |
| Number Of Switches | 1 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | KB31 WE |
| Core Product Type | Switches |
| Colour | White |
| Range Name | Vivace |
| Number Of Switches | 1 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account