
calcActive())">
Ultimate Screwless Flat Plate 1 Gang 2 Way Retractive Rocker Plate Switch Stainless Steel
GU1412RWSS
HK$774.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU1412RWSS
Ultimate Screwless Flat Plate 1 Gang 2 Way Retractive Rocker Plate Switch Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Flat Plate 1 Gang 2 Way Retractive Rocker Plate Switch Stainless Steel
HK$774.00
Product Details
Activity | HDCWD |
---|---|
Color | Stainless Steel |
Part Number | GU1412RWSS |
Core Product Type | Switches |
Colour | Stainless Steel |
Range Name | Ultimate |
Number Of Switches | 1 |
Number Of Ways | 2-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account