Chat with us
E8734L1F_WG

AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 4 gang, Wine Gold

1/1
E8734L1F_WG

AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 4 gang, Wine Gold

In stock
Commercial Reference
E8734L1F_WG
HK$159.00
To View the best prices please sign in or register.
  • AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 4 gang, Wine Gold - E8734L1F_WGMake your advance order to prepare your New Home, the shipment required 18 days. The stock will be just in time for your installation.
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 4 gang, Wine Gold

HK$159.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8734L1F_WG
  • Core Product Type
    Switches
  • Colour
    Wine Gold
  • Range Name
    AvatarOn C
  • Number Of Gang
    4 gangs
  • Number Of Switches
    4
  • Number Of Ways
    1-way
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 4 gang, Wine Gold
Your Rating

* Required Field