
calcActive())">
AvatarOn C Connection Unit, 25A, 250V, 1 gang, White
E8731TB_WE
HK$113.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731TB_WE
AvatarOn C Connection Unit, 25A, 250V, 1 gang, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C Connection Unit, 25A, 250V, 1 gang, White
HK$113.00
Description









Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8731TB_WE |
Core Product Type | Connection-Unit |
Colour | White |
Range Name | AvatarOn C |
Current Rating | 25 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account